??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
131805
Description
P2B-SXR-100
Lubrication Feature
RE-LUBE
Weight
1.7 lbs
A
1.62 Inch
B
5.50 Inch
C
1.40 Inch
Dmin
3.69 Inch
Dmax
4.50 Inch
Bolt Diameter
3/8 Inch
G
0.85 Inch
H
0.58 Inch
J
2.77 Inch
L
1.50 Inch
M
1.44 Inch
R
0.56 Inch
S
1.06 Inch
U
2.50 Inch
V
5.00 Inch
W
0.50 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.